IESNA:LM-63-2002
[TEST]P952438
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-750-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35908
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7208.2 7212 7196.8 7164.5 6976.5 6780.8 6748.5 6904.3 7265.2 7745.7
8326.9 8995.5 9700.2 10214.9 10610 11001.3 11358.4 11573 11647.1 11567.3
11164.6 10441 9515.9 8049.6 5910.9 3441.7 2672.4 2444.5 2172.9 1770.2
1360 1056.1 792 495.7 283 114 0
7208.2 7177.8 7162.6 7141.7 6959.4 6759.9 6731.4 6872 7219.6 7715.3
8281.3 8927.1 9631.8 10163.6 10543.5 10942.4 11295.7 11523.6 11630 11535
11101.9 10393.5 9453.3 7924.3 5724.8 3333.4 2642.1 2421.7 2146.3 1739.8
1342.9 1042.8 754.1 476.7 275.4 110.2 0
7208.2 7198.7 7191.1 7170.2 7025.8 6834 6773.2 6889.1 7193 7658.3
8209.2 8828.4 9527.3 10142.7 10568.2 10963.3 11379.3 11662.3 11838.9 11823.7
11531.2 10881.6 9990.8 8604.2 6558.6 3878.6 2689.5 2442.6 2214.7 1899.4
1532.8 1139.6 843.3 550.8 300.1 136.8 0
7208.2 7191.1 7181.6 7198.7 7099.9 6934.7 6860.6 6919.5 7132.2 7504.5
8000.2 8553 9193.1 9884.4 10437.2 10875.9 11297.6 11664.2 11882.6 11985.2
11871.2 11472.3 10762 9515.9 7639.4 4887.1 2767.4 2296.4 2089.3 1842.4
1580.3 1312.5 1016.2 678.1 387.5 172.8 0
7208.2 7200.6 7206.3 7244.3 7225.3 7137.9 7029.6 7018.3 7115.1 7337.3
7679.2 8119.9 8647.9 9255.7 9918.6 10532.1 11008.9 11422.9 11789.5 12059.2
12135.2 11968.1 11552.1 10874 9548.2 7196.8 4005.8 2032.3 1599.3 1346.7
1097.8 885.1 689.5 486.2 264 96.9 0
7208.2 7212 7232.9 7284.2 7333.5 7333.5 7282.3 7234.8 7242.4 7335.4
7519.7 7808.4 8197.8 8657.4 9172.2 9825.6 10520.7 11107.6 11447.6 11607.2
11711.6 11762.9 11745.8 11724.9 11521.7 10325.1 7730.5 4305.9 1958.3 1257.4
989.6 767.4 560.3 385.6 222.2 81.7 0
7208.2 7215.8 7255.7 7316.5 7403.8 7481.7 7534.9 7576.7 7572.9 7645
7766.6 7952.8 8211.1 8507.4 8870.2 9312.7 9816.1 10368.8 10866.4 11278.6
11694.6 12161.8 12629.1 13115.3 13717.4 14055.5 13012.7 10294.7 6651.7 3341
1603.1 985.8 668.6 435 248.8 87.4 0
7208.2 7221.5 7276.6 7363.9 7458.9 7553.9 7667.8 7797 7952.8 8152.2
8406.7 8699.2 9014.5 9364 9780 10289 10864.5 11498.9 12190.3 12938.7
13802.9 14746.9 15802.9 16853.3 18030.9 19400.4 20735.7 21073.7 19846.7 16931.2
12585.4 7983.1 4655.4 2571.8 1135.8 273.5 0
7208.2 7240.5 7307 7407.6 7506.4 7595.7 7703.9 7852.1 8024.9 8287
8632.7 9029.7 9500.8 10082 10788.5 11664.2 12678.4 13852.3 15117.3 16408.8
17877.1 19271.2 20916.1 22587.6 24593.3 26564.9 29072.1 31757.8 33894.6 33670.5
29630.5 22329.2 14114.4 5656.4 1033.3 227.9 0
7208.2 7238.6 7320.3 7415.2 7514 7620.4 7732.4 7882.5 8062.9 8323.1
8642.2 9025.9 9479.9 10063 10786.6 11705.9 12758.2 14030.8 15436.4 16876.1
18388 19932.2 21586.6 23391 25317 27324.6 29603.9 32080.7 34500.5 34927.9
30897.4 22551.5 12794.3 3331.5 710.4 210.8 0
7208.2 7236.7 7301.3 7428.5 7533 7648.8 7743.8 7882.5 8072.4 8300.3
8575.8 8889.2 9246.2 9736.3 10380.2 11158.9 12101 13259.6 14579.7 16019.5
17466.8 18950.2 20483 22118.4 23903.8 25658.9 27488 29089.2 30306.7 29434.9
25368.3 17482 7609 1468.2 442.6 146.3 0
7208.2 7229.1 7316.5 7426.6 7527.3 7628 7722.9 7833.1 7986.9 8152.2
8347.8 8537.8 8727.7 8984.1 9360.2 9857.8 10456.1 11259.6 12205.5 13276.7
14443 15649.1 16834.3 18038.5 19290.2 20462.1 21637.9 22703.4 22929.5 20942.7
16887.5 11603.4 4951.7 985.8 296.3 81.7 0
7208.2 7229.1 7301.3 7384.8 7468.4 7519.7 7571 7614.7 7654.5 7702
7717.2 7665.9 7569.1 7466.5 7394.3 7390.5 7493.1 7785.6 8260.5 8858.8
9567.2 10347.9 11134.2 11916.8 12676.5 13309 13685.1 13895.9 13360.3 11238.7
8241.5 5096.1 2032.3 577.4 212.7 53.2 0
7208.2 7202.5 7219.6 7244.3 7229.1 7128.4 6972.7 6739 6431.3 6024.9
5515.8 4923.2 4334.4 3842.5 3451.2 3128.3 2879.5 2719.9 2638.3 2619.3
2670.5 2773.1 2871.9 2968.7 3014.3 2940.3 2712.3 2349.5 1794.9 1274.5
926.9 672.4 490 343.8 207 55.1 0
7208.2 7160.7 7101.8 6986 6777 6429.4 5964.1 5373.4 4712.4 4112.2
3620.2 3192.9 2797.8 2505.3 2345.7 2271.7 2220.4 2157.7 2091.2 2028.5
1954.5 1853.8 1736 1631.6 1530.9 1430.2 1331.5 1225.1 1099.7 957.3
811 668.6 516.6 355.2 193.7 43.7 0
7208.2 7113.2 6940.4 6647.9 6192 5544.3 4834 4157.8 3660.1 3236.6
2875.7 2672.4 2554.7 2452.1 2345.7 2256.5 2209 2191.9 2159.6 2087.4
1983 1878.5 1772.1 1669.6 1557.5 1447.3 1335.3 1215.6 1099.7 972.5
837.6 687.6 516.6 334.3 170.9 36.1 0
7208.2 7082.8 6792.2 6315.5 5616.5 4763.7 4041.9 3542.4 3143.5 2894.7
2776.9 2668.6 2554.7 2433.1 2321.1 2252.7 2231.8 2220.4 2193.8 2108.3
1910.8 1798.7 1698.1 1601.2 1511.9 1428.3 1325.8 1211.8 1090.3 953.5
805.3 645.8 478.6 322.9 172.8 47.5 0
7208.2 7033.4 6628.9 5969.8 5065.7 4176.8 3608.8 3189.1 2961.2 2862.4
2738.9 2619.3 2537.6 2450.2 2330.6 2254.6 2220.4 2174.8 1973.5 1888
1859.5 1848.1 1815.8 1764.5 1686.7 1584.1 1439.7 1304.9 1156.7 1008.6
856.6 704.7 547 387.5 227.9 77.9 0
7208.2 7020.1 6526.3 5707.7 4680.1 3876.7 3369.5 3044.7 2947.9 2835.8
2699 2606 2547.1 2469.2 2326.8 2229.9 2153.9 1945 1872.8 1842.4
1817.7 1812 1789.2 1728.4 1624 1500.5 1367.6 1223.2 1073.2 938.3
807.2 678.1 554.6 429.3 431.2 326.7 0
7208.2 6968.9 6382 5457 4387.6 3696.2 3225.2 3016.2 2946 2818.7
2687.6 2604.1 2554.7 2476.8 2309.7 2163.4 1971.6 1821.5 1774 1730.3
1701.9 1684.8 1606.9 1519.5 1420.7 1322 1206.1 1094 970.6 845.2
727.5 605.9 491.9 592.6 531.8 178.5 0
7208.2 6953.7 6330.7 5367.7 4267.9 3551.9 3130.2 3004.8 2940.3 2816.8
2687.6 2609.8 2573.7 2501.5 2298.3 2083.6 1832.9 1728.4 1662 1608.8
1582.2 1523.3 1424.5 1333.4 1240.3 1135.8 1044.7 953.5 856.6 769.3
725.6 573.6 476.7 659.1 303.9 76 0
7208.2 6978.4 6368.7 5379.1 4294.5 3599.3 3147.3 3012.4 2959.3 2837.7
2699 2625 2587 2522.4 2324.9 2085.5 1829.1 1724.6 1654.4 1599.3
1568.9 1511.9 1415 1329.6 1234.6 1133.9 1033.3 942.1 852.8 746.5
653.4 537.5 476.7 661 262.1 64.6 0
